MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
Male x Female NPT Size |
N/A 1 x 3/4 |
Testing and Approval |
N/A NACE approval |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
| Positive Material Identification1 | N/A PM2 |
- 1 For more PMI information, contact your authorized Swagelok sales and service representative.
